Image of LCM-W Hubbell Vehicle Mounted Leakage Current Meter
Image of LCM-W Hubbell Vehicle Mounted Leakage Current Meter
play
LCM-W Vehicle Mounted Leakage Current Meter
Image of LCM-W Hubbell Vehicle Mounted Leakage Current Meter
+2
Image of LCM-W Hubbell Vehicle Mounted Leakage Current Meter
Coming Soon

Hubbell Vehicle Mounted Leakage Current Meter

Brand: Hipotronics

Catalog ID: LCM-W

The LCM-W vehicle mounted leakage current meter is the most modern digital solution for monitoring leakage current. The unique design provides a large bright screen and the 0-1000uA current range can also be displayed wirelessly on mobile devices.

  • Alarm is configurable for multiple settings/levels
  • Large screen for easy viewing
  • Internal data recording features, export test results
  • Mobile App for alternative measurement viewing , settings and configuration
  • Light weight, includes adapter plate for replacing existing meters
  • Current ranges: 0-100uA, 0-1000uA, accuracy 0.5% each range +/- 2LSD

Screen easily viewable at 30FT;Meter display on screen or mobile app

General

Application

  • Safety for vehicle-mounted rotating aerial work platforms
  • Bucket trucks

Catalog Number

LCM-W

UPC

096359863823

Dimensions

Dimensions

9 in x 8 in x 4 in

Height

4 in

Length

9 in

Weight

5 lb

Weight Metric

2.3 kg

Width

8 in

Certifications And Compliance

Industry Standard(s)

  • ANSI 92.2
  • OSHA 1910.269(h)(2) and (3), (j)(2), and (q)
  • OSHA 1926.964(c)(12)
  • IP67
  • CE conformity
  • SIL3 compatible
  • ROHS compliant