Image of HH25462 Meter Bezel for HD100 Series
Image of HH25462 Meter Bezel for HD100 Series

Meter Bezel for HD100 Series

$727.00 USD

Brand: Hipotronics

Catalog ID: HH25462

Meter Bezel for HD100 Series

Meter Bezel - 4.5” for HD100 Series.

Meter Bezel - 4.5” for HD100 Series. Required to mount voltmeter or current meter

General

Catalog Number

HH25462

UPC

850029708247

Dimensions

Dimensions

5 in x 3 in x 2 in

Height

2 in

Length

5 in

Weight

2 lb

Width

3 in