Image of 8000 Series Modular High Voltage DC Hipot Tester

Modular High Voltage DC Hipot Tester

Brand: Hipotronics

Catalog ID: 8000 Series

The 8000 Series DC Hipot Testers offer a 60 to 300 kV range in a convenient cascade design. These systems are air insulated, with each module individually capable of producing 60 kV at 16 mA. The standard power rating is 2 kW. Low leakage measurement, even with fluctuating line voltage, is possible with the 1% line regulator. The design also offers reversible polarity. Available models: 8060PL, 8120PL, 8180PL, 8240PL, 8300PL.

The HIPOTRONICS 60-300kV Modular High Voltage DC Hipot Tester is easily transportable. The air-insulated modules make it light weight and simple to transport in a van or pickup truck.

  • Expandable from 60 kV to 300 kV
  • Rugged, portable and modular construction
  • High current output for testing large loads
  • Reversible polarity
  • Ripple less than 0.2% per mA
  • Analog kilovolt and current meters
  • Zero start interlock and external interlock provisions for safety during operation
  • Anti-corona toroid
  • Compact control unit allows remote positioning ideal for field use
  • Momentary current reversal switch
  • Optional high voltage shorting solenoid

General

Accessories

  • 8KPL-CONT: DC Hipots Controllers
  • 8KPL-MOD: 60kv DC Module Kit
  • 8KPL-EXT-HV: High Voltage Expansion Kit
  • HHDA13-280: Grounding Stick, rated to 120 KV
  • 8175-SS: Shorting Switch, 175kV-1MV
  • SPK1-8000PL: Spare Parts Kit

Application

  • DC Hipot testing of Cable
  • Electrical switchgear
  • Motors
  • Generators
  • Other electrical apparatus

Catalog Number

8000 Series