Image of OB-75 Oil Bath Test Cell - ASTM D149

Oil Bath Test Cell - ASTM D149

$7,197.00 USD

Brand: Hipotronics

Catalog ID: OB-75

OB-75, Oil bath - ASTM D149 rated to 100kV max. For use with insulating materials having a high breakdown voltage. Designed to fit with Hipotronics 100kV rated test cells.

The HIPOTRONICS OB-75 is an oil bath that holds oil in order to perform ASTM D149 electrical breakdown tests on solid material such as tapes, paper, ceramics, etc). It allows the user to apply higher voltages to the test objects and is used to evaluate and test the dielectric breakdown voltage of insulating materials by immersing the sample in the oil bath at a specific voltage.

  • Easy to use
  • Transparent for easy viewing

General

Application

High-voltage electrical tests

Catalog Number

OB-75

Color

Transparent

Material

Acrylic

Specifications

ASTM D149

UPC

850029708407

Certifications And Compliance

Certified Listed

ASTM D149

Industry Standard(s)

ASTM D149