MY LISTS
HIPOTRONICS
Image of 8120-5PL-A 120kV DC Hipot Tester

120kV DC Hipot Tester

Brand: Hipotronics

Catalog ID: 8120-5PL-A

The 8120-5PL-A is HIPOTRONICS' 120 kV DC Hipot solution for testing insulation strength of electrical apparatus. The controller is outfitted with a rugged field case and our high voltage transformer is inside a steel tank, making this unit ideal for field or factory use.

  • DC hipot tests up to 120kV at 5mA
  • Input 120V, 60Hz (230V, 50Hz available, contact sales)
  • Three range analog voltmeter
  • Four range analog current meter
  • Manual controlled only
  • Rugged design for field and factory use
  • Measures output voltage and leakage current
  • Utilizes environmentally friendly FR3 transformer oil
  • Metering accuracy +/- 2% of F.S.
  • Includes shielded output cable

Environmental friendly FR3™ transformer, Rugged and portable construction, Shielded output cable, Full-wave voltage doubling rectifier, Zero start interlock and guard circuit, Internal discharge solenoid, Meter accuracy ± 2% full scale, 5-10 mA current rating, External interlock provisions, Three range voltage meter, Four range current meter, No internal leakage at full load, Instantaneous overload relay, Surge-limiting resistors in High Voltage output

General

Accessories

  • HHDA13-280 - Grounding stick, 120kV max voltage
  • SPK1-1820-5PL - Spare parts kits for 8120-5PL-A

Application

  • Cables
  • Switchgear
  • Aerial lift devices
  • Motors and generators
  • Transformers
  • Other high voltage electrical apparatus

Catalog Number

8120-5PL-A

Certifications And Compliance

Industry Standard(s)

  • IEC
  • IEEE