Image of TSR (Tank Series Resonant) AC Resonant Test System

AC Resonant Test System

Brand: Hipotronics

Catalog ID: TSR (Tank Series Resonant)

HIPOTRONICS' tank type series resonant test systems are designed for testing power cables, power factor correction caps, generators and more. Allowing for multiple taps the TSR systems can provide voltage and current for many applications.

  • Patented reactor drive mechanism
  • Pure AC sine wave at output
  • Mobile via forklift or crane
  • PD free (down to 2pC, with necessary measures
  • No transient over voltages generated during flashover
  • PC based controls hardened for industrial and laboratory applications (with remote assistance)

General

Accessories

  • Low PD option: Optional item for lower PD outut level
  • Low PD option: Optional item for lower PD output level
  • MSR-IC: Different cable lengths on request, 20, 30 and 50m
  • MSR-IC-OT: Different cable lengths on request, 20, 30 and 50m
  • Cabinet enclosure: Complete system mounted in portable enclosure
  • Cabinet enclosure: Complete systems mounted in portable enclosure
  • Spare parts kit: Spare parts for TSR
  • KEV and CTTS: Cable termination systems
  • PD detectors: Partial discharge detectors
  • SHLD-ENC: Shielded enclosures for cable test applications
  • Spare parts kit: Spare parts for TSR
  • DDX detectors: Partial discharge detectors
  • C and tan delta: C and tan delta measuring bridges

Application

  • Cables
  • Generators
  • Power Factor Correction Capacitors
  • Bushings
  • CT's, PT's and CCVT's
  • Partial Discharge Testing
  • C and tan delta measuring

Catalog Number

TSR (Tank Series Resonant)

Certifications And Compliance

Industry Standard(s)

  • IEC
  • AEIC/ICEA