Image of PTC-2 Phase Tracer
Image of PTC-2 Phase Tracer

Phase Tracer

Brand: Hipotronics

Catalog ID: PTC-2

The PTC-2 Phase Tracer is designed to positively identify the cable phases in a location where many cables come together, as in a manhole. These types of cable are used in power circuits, feeders and distribution networks. The device will also identify the individual phases in a three-phase power cable. The PTC-2 Phase Tracer has three major components: a pulse transmitter, a pulse detector phase tracer, and a pick up coil. For best results the cable should be disconnected from any load impedance with the three-phase conductors tied together and grounded at the far end. However, the device will operate satisfactorily while still connected to low impedance loads.

  • Transmitter (8030TC / 8012TC): Continuously adjustable output current
  • Low operating voltage
  • Output ammeter
  • Input circuit breaker switch with “on” pilot light
  • Detector (TCD2A): High gain transistor amplifier circuit
  • Sensitive pickup coil
  • Rotary switch with “off” plus five sensitivity level
  • 50 division meter indicating relative strength of signal

Product details

General

Accessories

  • 8030TC: Extra Transmitter (30V ,3A) and Test Lead
  • 8012TC: Extra Transmitter (12V, 30A) and Test Lead
  • TCD2A: Extra Detector
  • 8030-LS: Extra Test Leads
  • EXT-WARN-1: One year extended warranty

Application

  • Electrical Utilities
  • Test Companies
  • Petrochemical Facilities
  • Facility Maintenance

Catalog Number

PTC-2

Resources and downloads