Image of Peschel Variable Transformers (PVT) PVT - Peschel Variable Transformers
Image of Peschel Variable Transformers (PVT) PVT - Peschel Variable Transformers

PVT - Peschel Variable Transformers

Brand: Hipotronics

Catalog ID: Peschel Variable Transformers (PVT)

The Peschel Variable Transformer was designed specifically for high power applications. The PVT Series is a simple, economical and high power solution for variable voltage requirements. This product has been put to the test in wide range of applications. It’s been proven to be the best method to achieve a high power variable voltage output, while maintaining a clean sinusoidal wave shape The PVT Series design has reduced the mass of coils and high cost impact on the power test systems normally associated with variable transformers. It has also eliminated the shorted turn problem and carbon brushes that are common to all variable transformers. This product can supply up to 120A from a single coil and 240A from two coils on a single core assembly. It is highly efficient in a smaller, lighter package and can be used in applications previously impossible with other variable transformers. With its proven reliability, ease of service and reasonable price there are a wide range of options.

  • Continuously adjustable output
  • Compact, linearly wound design
  • Up to 200% voltage step up at full rated current
  • Up to 120A from a single coil
  • No shorted coil turns
  • Negligible phase imbalance
  • Dry type convection cooled
  • Rugged electrical and mechanical design

Product details

General

Application

  • Primary voltage control of:
  • High Voltage Power Supplies
  • High Current Power Supplies Testing
  • Appliances
  • Motors
  • Transformers
  • Power Supplies
  • UPS units
  • Inverters
  • Production Line
  • Heat Runs

Catalog Number

Peschel Variable Transformers (PVT)