Image of HTL-S Test Leads for HD100 Series

Test Leads for HD100 Series

$1,150.00 USD

Brand: Hipotronics

Catalog ID: HTL-S

Test Leads for HD100 Series

5FT Test Leads for HD100 Series, includes high voltage and ground lead.Not for use with HD140-A or -B

General

Catalog Number

HTL-S

UPC

850029708216

Dimensions

Dimensions

60 in x 1 in x 1 in

Height

1 in

Length

60 in

Weight

3 lb

Width

1 in