Transcript
00:05The D 149 D I product line is Hypotonic New State of the art high voltage dielectric
00:11breakdown test system. The state of the art test systems are compliant
00:16with national and international testing standards.
00:20The D 149 D I product line comes in various voltages from 30 KV to 100 KV.
00:27And in both AC only or AC and DC outputs, there is also a wide variety of test fixtures and
00:33electrodes available that are based on the A STM and IEC national and international
00:39standards. These test fixtures allow users to easily test
00:43many different types and sized materials. Common applications include testing,
00:47polymers, ceramics, resins and other materials used in insulating systems.
00:53Common fields for these materials are electronics, automotive,
00:58renewable energy technology, oil and gas and many more.
01:03The D 149 D I is operated through software installed on an embedded controller.
01:10The interface is user friendly and the intuitive sequence modes helps users comply
01:15with testing standards.
01:16Manual mode enables users to perform custom tests useful for research and development
01:22purposes. The reporting features of the D 149 D I systems
01:26allow for export of all parameters specified with national and international testing
01:31standards. And now with its compatibility with hypotonic
01:35wireless data transfer solution. Hypo direct mobile app users can download data
01:41and generate reports wirelessly on mobile devices and then share results.
01:45Safety is always hypotonic top priority which is why these systems include many safety
01:51features such as E stop, external interlock provisions and interlock test chamber doors to
01:57ensure safe high voltage operation.
02:00These state of the art test systems are compliant with national and international
02:04testing standards built in safety cage with interlock door adjustable over current
02:10sensitivity, optional test fixtures and oil baths.
02:14Hypo direct mobile app compatible view share and upload test reports to online cloud and
02:20update firmware all through Wi Fi Direct, the D 149 dis intuitive design and flexibility
02:27will improve the way high voltage dielectric breakdown testing is performed.
02:32Visit www.hypotonic.com for more information on the D 149 D I and our
02:39other high voltage testing solutions.