Transcript
00:05The IHV is Hypotonic S new state of the art controller designed for AC resonant test
00:11systems and high voltage DC systems.
00:14The IHV is included in our new test systems and available to upgrade existing systems to this
00:20modern control solution.
00:22The controller is operated through hypertonic software installed on a customer supplied
00:27computer. No specialized industrial PC required simply
00:31connect the computer to the IHV by Ethernet or fiber optic cable and open the IHV program.
00:38If customers wish to integrate the IHV controller into their own control software,
00:43Hypotonic can provide the necessary communication protocols.
00:48The IHV software has a user friendly interface designed to work in a wide range of
00:53applications. The intuitive manual and sequence modes helps
00:57users easily define and complete their required high voltage tests,
01:01saving time and eliminating users error.
01:04The IHV controller assures accurate voltage and current control and measurements for users.
01:10It also has control and measurement capability for Q value,
01:14flash sensitivity, ripple and polarity reversal safety is
01:21always hypertonic top priority. And some of the IHV safety features include op
01:27fiber optic isolation and external interlock provisions to ensure safe high voltage
01:32operation.
02:18The ihvs intuitive design and flexibility will improve the way high voltage testing is
02:24performed, making it easier and more efficient to operate and analyze data,
02:28visit hypotonic.com. For more information on the IHV and our other
02:33high voltage testing solutions.