Image of TF-1-75 Test Cell - ASTM D149 Type 2 Electrodes

Test Cell - ASTM D149 Type 2 Electrodes

$6,155.00 USD

Brand: Hipotronics

Catalog ID: TF-1-75

TF1-75, Test cell - ASTM D149 type 2 electrodes, 1 inch, rated to 100kV max. For use with glass, mica, plastic, and ceramic. Also refer to type 1 insulating materials.

  • Easy to use
  • For use with multiple applications
  • Transparent for easy viewing