HUBBELL
WBP_DSM30W1_PRODIMAGE
WBP_DSM30W1_PRODIMAGE
WBP_DSM30W1_plate_PRODIMAGE
WBP_DSM30W1_front_PRODIMAGE

Switches and Lighting Controls, Decorator Rocker Switch, Single Pole, Momentary Contact, 100mA 30V DC, Single Button, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

DSM30W1

Switches and Lighting Controls, Decorator Rocker Switch, Single Pole, Momentary Contact, 100mA 30V DC, Single Button, White

Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.

  • Available latching or momentary contact
  • Mounts to standard single gang box
  • Attractive, architectural design

Product details

General

Catalog Number

DSM30W1

Color

White

Contact Configuration

Momentary

EU RoHS Indicator

No

Humidity

10% to 90% non-condensing relative humidity

Item Type

Low Voltage Switch

Number Of Poles

Single Pole

Operating Temperature

32°F to 122°F (0°C to 50°C)

Series

  • Dual
  • Ultrasonic
  • Passive Infrared

Style

Switches

Type

Accessories

UPC

783585159386

Dimensions

Length

4.87 in

Width

2.44 in

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

50