WBP_PFBRAC_PRODIMAGE
WBP_PFBRAC_PRODIMAGE
WBP_PFBRAC_alt_PRODIMAGE

1-Gang Adapter Collar for Metallic Carpet and Tile Flanges, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PFBRAC

Concrete Floorboxes, Flush, Rectangular PVC Box Series, 1-Gang Adapter Collar for Metallic Carpet and Tile Flanges, Gray

Mounting Clips Included; Required for Metallic Cover/Flange Activation

Product details

General

Accessory Type
Adapter Collars
Application
  • For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Color
  • Gray
Construction
Molded
EU RoHS Indicator
No
Material
Thermoplastic
Mounting Method
Into PFBRGx Series Boxes
Mounting Type
Screw Mount
Series
Flush Rectangular - PFB Series
Size
1-Gang;2-Gang;3-Gang
Sub Brand
Flush Concrete Floor Boxes
Type
  • Adapter Collar
  • Adapter Collar
UPC
783585398204

Dimensions

Dimensions
4.56 in x 3.07 in x 0.97 in
Height
0.97 in
Length
4.56 in
Width
3.07 in

Certifications And Compliance

Industry Standard(s)
  • UL/CSA
  • UL514

Logistics

Carton Quantity
10
Pallet Quantity
2160