text.skipToContent text.skipToNavigation

CU2

by Compass Products 

LED emergency light with fully adjustable lamp-heads, long-life Nickel Cadmium battery, energy efficient LED's and optional remote capacity.

  • LED life-cycle of more than 10 years
  • Snap together design for quick installation
  • Dual-voltage 120/277 AC Input
  • Nickel Cadmium battery for UL recognized 90 minute emergency lighting
  • Remote capacity or extended runtime option
  • Fully adjustable lamp-heads
  • Available in black and white finish
  • Test switch and AC-On indicator
  • Damp Location Listed

Product Details

General

Application
  • Conditioned Space
  • Damp location
Color
  • White
  • Black
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Listings UL
Series CU2 emergency light
Type Emergency and Exit

Certifications and Compliance

Certification Spectron
Certified Listed UL924
Certified Listed Location Damp Location Listed
Industry Standard(s) Damp Listed

Stocked Items

Catalog Number UPC Product Description
Catalog Number CU2 UPC 856143001486 Product Description White Hosuing Check Inventory
Catalog Number CU2RC UPC 856143001493 Product Description White Housing, Remote Capacity Check Inventory
Catalog Number CU2RCB UPC 782520867089 Product Description Black Housing, Remote Capacity Check Inventory
Catalog Number CU2RCSD UPC 856143002360 Product Description CU2 Series, Battery Runtime: 90 min, Battery Type: 3.6V AA1800mAh NI-MH, Color: White, Number of Lamps: 2, Lamp Type: LED, Voltage Rating: 120/277 VAC, Remote Capacity: 1 W, Options: Self-Test/Self-Diagnostics. Check Inventory
Catalog Number CU2SD UPC 856143002353 Product Description CU2 Series, Battery Runtime: 90 min, Battery Type: nickel-cadmium (NiCAD), Color: White, Number of Lamps: 2, Lamp Type: LED, Voltage Rating: 120/277 VAC, Remote Capacity: 1 W, Options: Self-Test/Self-Diagnostics. Check Inventory