text.skipToContent text.skipToNavigation

CWC

by Compass Products 

Wet Location Combination Exit/Emergency Light

  • LED based exit/emergency light for wall, ceiling or end mounting
  • Includes Self-Test, Self-Diagnostics
  • Long-life Nickel Cadmium Battery
  • White Housing and shield in flame retardant polycarbonate
  • Fully adjustable LED lamp-heads at 3.6W each
  • Full recharge within 24 hours
  • 0°C to 50°C Standard Model, -20°C to 50°C with Cold Temperature option
  • 120/277VAC input

Product Details

General

Application
  • Conditioned Space
  • Damp location
  • Wet location
  • Cold Temperature
Color White
Environmental Conditions
  • Damp Location
  • Wet Location
Lamp Type LED
Light Source LED
Listings
  • UL
  • UL 924
Type Emergency and Exit

Certifications and Compliance

Industry Standard(s)
  • Damp Listed
  • Wet listed
  • UL
  • UL924 Wet Location Listed

Resources/Downloads

Catalog Page

Installation/Instruction Manual (IOM)

Availability Documents

Photometry

IES Files
CWC IES File

Stocked Items

Catalog Number UPC Product Description
Catalog Number CWC1GW UPC 856143001851 Product Description CWC wet location combination exit/emegency light, Mounting Type: wall;ceiling, Number of Faces: single-face, Wording On Sign: EXIT, Letter Color: green, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CWC1GW-CT UPC 856143001899 Product Description CWC wet location combination exit/emegency light, Mounting Type: wall;ceiling, Number of Faces: single-face, Wording On Sign: EXIT, Letter Color: green, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CWC1RW UPC 856143001837 Product Description CWC wet location combination exit/emegency light, Mounting Type: wall;ceiling, Number of Faces: single-face, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CWC1RW-CT UPC 856143001875 Product Description CWC wet location combination exit/emegency light, Mounting Type: wall;ceiling, Number of Faces: single-face, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CWC2GW UPC 856143001868 Product Description CWC wet location combination exit/emegency light, Mounting Type: wall;ceiling, Number of Faces: double-face, Wording On Sign: EXIT, Letter Color: green, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CWC2GW-CT UPC 856143001905 Product Description CWC wet location combination exit/emegency light, Mounting Type: wall;ceiling, Number of Faces: double-face, Wording On Sign: EXIT, Letter Color: green, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CWC2RW UPC 856143001844 Product Description CWC wet location combination exit/emegency light, Mounting Type: wall;ceiling, Number of Faces: double-face, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory
Catalog Number CWC2RW-CT UPC 856143001882 Product Description CWC wet location combination exit/emegency light, Mounting Type: wall;ceiling, Number of Faces: double-face, Wording On Sign: EXIT, Letter Color: red, Color: white, Number of Lamps: 2, Operation: emergency operation, Battery Type: Nickel Cadmium, Battery Runtime: 90 min, Voltage Rating: 120/277 VAC. Check Inventory