HUBBELL
HPS_ID_T3030166N_PRODIMAGE
HPS_ID_T3030166N_PRODIMAGE
play
play
play

Tooling Bolt Circle Adapter

Brand:

Chance

Catalog ID:

T3030166N

Bolt circle adapter with one 5 1/4" (133.5 mm) bolt circle with 1/2" (12.7 mm) bolt holes and one 7 5/8" (193.7 mm) bolt circle with 5/8" (15.9 mm) bolt holes.

Anchor tool adapter. Used to match up bolt circles 5.25in to 7.625in

Used to match up bolt circles

Product details

General

Application

Anchor/Pile Installation

Catalog Number

T3030166N

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359652427

Dimensions

Diameter - Bolt Circle

  • 5.25 in
  • 7.625 in

Weight

10 lb

Logistics

Standard Package

1

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Helical Pile Shake Table Testing
play
CHANCE 2.2 HeliCAP 3.0 Soil Types Tutorial
play
CHANCE® Square Shaft Installation
play
CHANCE 1.2 HeliCAP 3.0 User Load Tutorial
play
CHANCE 4.4 Helicap 3.0 Print Tab
play
CHANCE 4.3 Helicap 3.0 Torque Graph
play
CHANCE 3.1 HeliCAP 3.0 Series Tab Tutorial
play
CHANCE 2.5 HeliCAP 3.0 Critical and No Load Zone Depth Tutorial
play
CHANCE 3.2 HeliCAP 3.0 Inserting a Helical Pile or Anchor Tutorial
play
Chance Foundation Solutions Anchor/Pile Installation Tools
play
CHANCE 3.4 HeliCAP 3.0 Inserting Large Diameter RS Piles Tutorial
play
CHANCE 1.1 HeliCAP 3.0 - User Interface Tutorial
play
CHANCE 2.1 HeliCAP 3.0 Soil Profile Tab Tutorial
play
CHANCE 2.3 HeliCAP 3.0 Water Table Depth Tutorial
play
CHANCE America's Foundation: Tension & Gravity Load Testing: Torque Measurement & Calibration (Episode 3)
play
Hubbell Power Systems America's Foundation: Soil Profiles: Soil Reports for Timber Piles & Pile Foundation Systems (Episode 2)
play
CHANCE 1.3 HeliCAP 3.0 Shotgun Tutorial
play
CHANCE 4.1 Helicap 3.0 Table tab