HUBBELL
Image of C3020004 Anchor, Tool, Expanding Bar - 12ft
Image of C3020004 Anchor, Tool, Expanding Bar - 12ft
play

Anchor, Tool, Expanding Bar - 12ft

Brand:

Chance

Catalog ID:

C3020004

Expanding Anchor and Tamping Bar with fiberglass handle 12' (3,658 mm) long.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

The Chance fiberglass handle Expanding and Tamping Bar simplifies the job of expanding anchors.

Product details

General

Application

Anchor/Pile Installation

Catalog Number

C3020004

EU RoHS Indicator

No

Style

Fiberglass Handle and Tamper Head

Type

Anchor/Pile Installation Tools

UPC

096359014812

Dimensions

Dimensions

144.000 in x 5.250 in x 5.250 in

Height

5.25 in

Length

144 in

Weight

26.46 lb

Width

5.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Standard Package

1

Resources and downloads

Specifications

Installation Manuals

Sales Drawings

Videos

play
CHANCE Expanding Anchors