HPS_PPHID_19494_PRODIMAGE
HPS_PPHID_19494_PRODIMAGE
play
play
play

Anchor, Tool, Locking Dog Repair Kit, 15,000 ft-lbs rated

Brand:

Chance

Catalog ID:

C3031026

15K Locking Dog Assembly KIT.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • Replacement parts for C3030981 Locking Dog Assembly
  • See Instruction sheet for parts schematic

Product details

General

Application
Anchor/Pile Installation
Torque Rating
15000 ft-lbs
Type
Anchor/Pile Installation Tools
UPC
096359015505

Dimensions

Diameter - Bolt Circle
7.625 in
Weight
4.41 lb

Logistics

Pallet Quantity
108
Standard Package
1