HUBBELL
WBP_SFGRFGY_PRODIMAGE
WBP_SFGRFGY_PRODIMAGE
Discontinued

Connectors, Snap-Fit, F-Style, Recessed, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SFGRFGY

Connector Snap-Fit, F-Style, Recessed

F-Type Connectors - Distributes high quality video signal to the workstation. These connectors install with a snap and provide quick, easy “screw-on” termination. Compatible with TV, CATV and CCTV, home theater and entertainment systems, satellite, security and surveillance systems, VCR/DVD applications.

Standard Product

Product details

General

Application

Snap-Fit Gold F-Connector, Recessed

Catalog Number

SFGRFGY

Color

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and F-Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Gold, Recessed

Temperature Rating

Per TIA

Type

F-Type

UPC

662620202372

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25