HUBBELL
WBP_SFRCBKFFBK_PRODIMAGE
WBP_SFRCBKFFBK_PRODIMAGE
Discontinued

RCA Connector, Female to Female, Black Insulator, Black Housing

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SFRCBKFFBK

RCA Connector, Female to Female, Black Insulator, Black Housing

Standard Product

Product details

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCBKFFBK

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Black Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, F to F Coupler

UPC

662620849362

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads