HUBBELL
WBP_SFRCBFFGY_PRODIMAGE
WBP_SFRCBFFGY_PRODIMAGE
Discontinued

INFINe Connector, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, Gray/Blue

Brand:

Hubbell Premise Wiring

Catalog ID:

SFRCBFFGY

INFINe Connector, Audio/Video Connector, RCA Gold Pass-thru, F/F Coupler, Gray/Blue

  • High quality Gold plating
  • Seamless Hubbell system integration
  • Deliver composite, component or digital signals

Standard Product

Product details

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCBFFGY

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • AV Connector Type - RCA Gold Pass-Thru
  • Connector Body - Brass, Gold-plated
  • Insulator Color - Blue
  • Order Quantity - Carton of 25
  • Product Type - AV Connectors
  • Unit Package - Single

Style

Blue Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, F to F Coupler

UPC

662620850566

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads

Specifications