HUBBELL
WBP_SFRCBKRGY_PRODIMAGE
WBP_SFRCBKRGY_PRODIMAGE
Discontinued

Recessed RCA Connector, Black Insulator, Gray Housing

Brand:

Hubbell Premise Wiring

Catalog ID:

SFRCBKRGY

Recessed RCA Connector, Black Insulator, Gray Housing

Standard Product

Product details

General

Application

Snap-Fit RCA Jack, Recessed

Catalog Number

SFRCBKRGY

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Black Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, Recessed

UPC

662620286440

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads

Specifications