HUBBELL
WBP_SFRCGNOW_PRODIMAGE
WBP_SFRCGNOW_PRODIMAGE
Discontinued

INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, Office White/Green

Brand:

Bryant

Catalog ID:

SFRCGNOW

INFINe Connector, Audio/Video Connector, RCA Solder Coupler Termination, Office White/Green

Standard Product

Product details

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCGNOW

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Green Insulator

Temperature Rating

Per TIA

Type

RCA, Solder Terminal

UPC

662620850474

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads