HUBBELL
WBP_SFRCYGY_PRODIMAGE
WBP_SFRCYGY_PRODIMAGE
Discontinued

RCA Connector, Solder Termination, Yellow Insulator, Gray Housing

Brand:

Hubbell Premise Wiring

Catalog ID:

SFRCYGY

RCA Connector, Solder Termination, Yellow Insulator, Gray Housing

Standard Product

Product details

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCYGY

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

Yellow Insulator

Temperature Rating

Per TIA

Type

RCA, Solder Terminal

UPC

662620849126

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Solder

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads

Specifications