HUBBELL
WBP_SFB10_PRODIMAGE
WBP_SFB10_PRODIMAGE

Snap-Fit, Keystone, Blank, Office White, 10 Pack

Brand:

Catalog ID:

SFB10

Snap-Fit, Keystone, Blank, Office White, 10 Pack

Standard Product

Product details

General

Application

Snap-Fit Fill in Blanks, Textured

Catalog Number

SFB10

Color

Office White

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION RCA and F-Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

Series

Accessory

Style

Blank

Temperature Rating

Per TIA

Type

Modular Connectors

UPC

662620780603

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

20

Pallet Quantity

5760