HUBBELL
WBP_15A6P1_PRODIMAGE
WBP_15A6P1_PRODIMAGE
WBP_15A6P1_alt_PRODIMAGE
WBP_15A6P1_back_PRODIMAGE
Discontinued

Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin, 90 Degree, Single Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

15A6P1

Audio/Video Connector, D-Sub, 15-Pin, Female 8-Pin, 90 Degree, Single Pack

Standard Product

Product details

General

Catalog Number

15A6P1

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

X-END AV Plug-n-Play System

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

Per TIA

Type

VGA

UPC

662620290898

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

100

Resources and downloads

Specifications

Sales Drawings