HUBBELL
WBP_VGA6P05BK_PRODIMAGE
WBP_VGA6P05BK_PRODIMAGE
WBP_VGA6P05BK_sealed_PRODIMAGE
WBP_VGA6P05BK_Connection_PRODIMAGE
+3
WBP_VGA6P05BK_CCPS1_Installed_PRODIMAGE

Patch Cord, AV, 8-Pin, Plenum, Black, 35'

Brand:

Hubbell Premise Wiring

Catalog ID:

VGA6P35BK

Patch Cord, AV, 8-Pin, Plenum, Black, 35'

Plunum 8 Pin to 8 Pin

Product details

General

Application

Horizontal Cable W/Male Ends

Boot Type

None

Catalog Number

VGA6P35BK

EU RoHS Indicator

Yes

Item Type

X-END AV Plug-n-Play System

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

VGA

Temperature Rating

Per TIA

Type

VGA, Plug-n-Play

UPC

662620286969

Dimensions

Outside Diameter

0.375

Electrical Ratings

Voltage Rating

600V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Logistics

Carton Quantity

10

Resources and downloads

Specifications