HUBBELL
WBP_SF15ST_PRODIMAGE
WBP_SF15ST_PRODIMAGE
WBP_SF15ST_alt_PRODIMAGE

15 Pin D-Sub SVGA Connector, Screw Terminal

Brand:

Hubbell Premise Wiring

Catalog ID:

SF15ST

15 Pin D-Sub SVGA Connector, Screw Terminal

Standard Product

Product details

General

Catalog Number

SF15ST

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Snap-Fit Data and AV Connecrors

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Style

HD, 15-Pin

Temperature Rating

Per TIA

Type

Screw Term

UPC

662620306896

Dimensions

Display Size

1-Unit

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads