HUBBELL
WBP_AVPS15BK_PRODIMAGE
WBP_AVPS15BK_PRODIMAGE

USB Charger Tamper-Resistant Receptacle, (1) USB Port 5A, 5V DC output, 15A, 125V AC Decorator Duplex

Brand:

Hubbell Premise Wiring

Catalog ID:

AVPS152BK

USB Charger Tamper-Resistant Receptacle, (1) USB Port 5A, 5V DC output, 15A, 125V AC Decorator Duplex, Black

Product details

General

Accessory Type

Power Supply

Application

AV Power Delivery

Application - For Use On

ISFH Series and IMU Series AV Modules

Catalog Number

AVPS152BK

Color

Black

Series

AVPS

UPC

662620660530

Logistics

Carton Quantity

10

Pallet Quantity

2800