HUBBELL
WBP_USB10_PRODIMAGE
WBP_USB10_PRODIMAGE
WBP_USB10_alt_PRODIMAGE
Discontinued

Connectors, USB Feed Thru, Panel Mount, 10 Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

USB10

Connectors, USB Feed Thru, Panel Mount, 10 Pack

Standard Product

Product details

General

Catalog Number

USB10

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION Pro Audio D-Style Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - Pro-AV
  • AV Module Type - USB

Temperature Rating

Per TIA

Type

1/4" Locking

UPC

662620285450

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

5

Resources and downloads