HUBBELL
WBP_IMB15GY_PRODIMAGE
WBP_IMB15GY_PRODIMAGE

Audio/Video Module, Blank, 1.5 Unit, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IMB15GY

Audio/Video Module, Blank, 1.5 Unit, Gray

Blank Module 1.5 - 5-Pack

Product details

General

Catalog Number

IMB15GY

Color

Gray

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Series

Accessory

Specifications

  • Device Type - iStation Frame Modules
  • Frame Module Type - Blank Module, 1.5 Unit

Style

Blank Module, 1.5 Units

Type

iStation Frame Module

UPC

662620826912

Dimensions

Display Size

1.5-Unit

Logistics

Carton Quantity

15