HUBBELL
WBP_IMB1GY_PRODIMAGE
WBP_IMB1GY_PRODIMAGE

Audio/Video Module, Blank, 1 Unit, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IMB1GY

Audio/Video Module, Blank, 1 Unit

Blank Module 1 - 5-Pack

Product details

General

Catalog Number

IMB1GY

Color

Gray

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Series

Accessory

Specifications

  • Device Type - iStation Frame Modules
  • Frame Module Type - Blank Module, 1 Unit

Style

Blank Module, 1 Unit

Type

iStation Frame Module

UPC

662620826851

Dimensions

Display Size

1-Unit

Logistics

Carton Quantity

20