HUBBELL
WBP_IM1SCA15GY_PRODIMAGE
WBP_IM1SCA15GY_PRODIMAGE

Audio/Video Unloaded Module, SC Angled, 1 Duplex, 1.5 Unit, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

IM1SCA15GY

Audio/Video Unloaded Module, SC Angled, 1 Duplex, 1.5 Unit, Gray

1-Duplex Angled Fiber Opening

Product details

General

Catalog Number

IM1SCA15GY

Color

Gray

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Series

Accessory

Specifications

  • Device Type - iStation Frame Modules
  • Frame Module Type - 1 SC Duplex Angled, 1.5 Unit

Style

SC Duplex Angled(1), 1.5 Unit

Type

iStation Frame Module

UPC

662620827216

Dimensions

Display Size

1.5-Unit

Logistics

Carton Quantity

25