HUBBELL
WBP_HBLIMFWA_PRODIMAGE
WBP_HBLIMFWA_PRODIMAGE
Discontinued

Modular Face Plates, IMF Series, White, Snap-On

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLIMFWA

Modular Face Plates, IMF Series, White, Snap-On

Standard Product

Product details

General

Application

In-Wall Delivery Systems

Catalog Number

HBLIMFWA

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

3-Unit iStation

OEM Brand Name

Hubbell Wiring Device-Kellems

Type

Furniture Box

UPC

783585812441

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10

Resources and downloads