HUBBELL
WBP_IM2SCA2W_PRODIMAGE
WBP_IM2SCA2W_PRODIMAGE

Audio/Video Unloaded Module, SC Angled, 2 Duplex, 2 Unit, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IM2SCA2W

Audio/Video Unloaded Module, SC Angled, 2 Duplex, 2 Unit, White

2-Duplex Angled Fiber Opening

Product details

General

Application

SC/LC Duplex or LC Quadplex

Catalog Number

IM2SCA2W

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Specifications

  • AV Module - Unloaded
  • AV Module Type - SC Angled, 2-Port, 1.5 Unit

Style

SC Angled, Duplex

Type

Keystone Snap-Fit

UPC

662620827261

Dimensions

Display Size

2-Unit

Logistics

Carton Quantity

25