HUBBELL
WBP_IMBDS1GY_PRODIMAGE
WBP_IMBDS1GY_PRODIMAGE

INFINe Connector, Audio/Video Module, High-Density D-Sub Blank, 1 Unit, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

IMBDS1GY

INFINe Connector, Audio/Video Module, High-Density D-Sub Blank, 1 Unit, Gray

Blank HD D-SUB Module 10-Pack

Product details

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

IMBDS1GY

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Style

Flat

Type

HDMI

UPC

662620203737

Dimensions

Display Size

1-Unit

Logistics

Carton Quantity

20