HUBBELL
WBP_IMBDS1W_PRODIMAGE
WBP_IMBDS1W_PRODIMAGE

INFINe Connector, Audio/Video Module, High-Density D-Sub Blank, 1 Unit, White

Brand:

Bryant

Catalog ID:

IMBDS1W

INFINe Connector, Audio/Video Module, High-Density D-Sub Blank, 1 Unit, White

Blank HD D-SUB Module 10-Pack

Product details

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

IMBDS1W

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Style

Flat

Type

HDMI

UPC

662620203751

Dimensions

Display Size

1-Unit

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Resources and downloads