HUBBELL
WBP_C6ESROR_PRODIMAGE
WBP_C6ESROR_PRODIMAGE
Discontinued

Copper Solutions, Cable, Cat6 Enhanced, Riser Rated, Spool, Orange

Brand:

Hubbell Premise Wiring

Catalog ID:

C6ESROR

Cable, NEXTSPEED 6E/550MHz, Riser/Spool, Orange.

UTP

Product details

General

Application

Riser

Catalog Number

C6ESROR

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE, Limited 10GbE

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6 UTP Cable

Material - Jacket

PVC

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620288000

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Size

#23 AWG

Conductor Type

Solid Bare Copper

Nema Color

Orange

Pairs Or Conductor

4-Pair

Logistics

Carton Quantity

2000

Resources and downloads