HUBBELL
Image of HFCH2144RSBK HFCH2 Series Indoor/Outdoor Loose Tube, 144 strand, OSP I/O Riser, OS2, SM, Black Jacket
Image of HFCH2144RSBK HFCH2 Series Indoor/Outdoor Loose Tube, 144 strand, OSP I/O Riser, OS2, SM, Black Jacket
Discontinued

HFCH2 Series Indoor/Outdoor Loose Tube, 144 strand, OSP I/O Riser, OS2, SM, Black Jacket

Brand:

Hubbell Premise Wiring

Catalog ID:

HFCH2144RSBK

HFCH2 Series Indoor/Outdoor Loose Tube, 144 strand, OSP I/O Riser, OS2, SM , Black Jacket.

  • G.652.D Singlemode Bend-Insensitive Optical Fiber
  • TIA-598-C Colored Buffer Tubes
  • Gel-Free Water Blocking Construction
  • Robust Design For Enhanced Optical Performance

OSP I/O Riser

Product details

General

Application

Data Tranmission

Attenuation

0.5/0.4 Db per Kilometer

Cable Rating

OSP I/O Riser

Catalog Number

HFCH2144RSBK

Color

Black

Material - Jacket

PVC

Sub Brand

Fiber Optics

Temperature Rating

-20 Degrees C to 70 Degrees C

Type

Cable

UPC

662620600444

Electrical Ratings

Wavelength

1310/1550 Nanometers

Conductor Related

Fiber Size

OS2

Fiber Type

OS2, SM

Number of Fibers

144

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-696
  • NFPA-262/UL910/CSA FT-4
  • Telcordia GR-409 and GR-20
  • TIA-568.3-D