HUBBELL
WBP_HFCH4096BKS_PRODIMAGE
WBP_HFCH4096BKS_PRODIMAGE
Discontinued

HFCH4 Series Outdoor Loose Tube, 12 strand, OSP, Armored, OM1, MM, Black Jacket

Brand:

Hubbell Premise Wiring

Catalog ID:

HFCH4012BK6

HFCH4 Series Outdoor Loose Tube, 12 strand, OSP, Armored, OM1, MM , Black Jacket.

  • Multimode Bend-Insensitive Optical Fiber
  • TIA-598-C Colored Buffer Tubes
  • Gel-Free Water Blocking Construction
  • Robust Design For Enhanced Optical Performance

OSP, Armored

Product details

General

Application

Data Tranmission

Attenuation

3.5/1.5 Db per Kilometer

Cable Rating

OSP, Armored

Catalog Number

HFCH4012BK6

Color

Black

Material - Jacket

MDPE

Sub Brand

Fiber Optics

Temperature Rating

-40 Degrees C to 75 Degrees C

Type

Cable

UPC

662620602066

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM1

Fiber Type

OM1, MM

Number of Fibers

12

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-87-640
  • ANSI/TIA-758-A
  • Telcordia GR-20
  • TIA-568.3-D