text.skipToContent text.skipToNavigation

YA39AM3DT

by Burndy 

Catalog ID: YA39AM3DT

Uninsulated Al Compression Terminal, Sealed, 2 Holes, 700 - 750 kcmil Al/Cu, 900 kcmil Al, 600V - 35kV, 1/2" Stud.

Product Details

General

Color Code Yellow
Connector Type Terminal
Die Index 936
Feature - Barrel Style Chamfered
Feature - Barrel Type Standard
Material Aluminum
Physical Attribute - Number of Holes 2
Physical Attribute - Tongue Type Standard
Plated Y
Plating Type Tin - Electro Plated
Temperature Rating 194
Trade Name HYLUG™
UPC 781810178270
UPC 12 Digit 7818101782700

Dimensions

Dimension - B Length fraction 2-9/16 in
Dimension - B Length inch 2.56 in
Dimension - Bolt Hole Size inch 0.52 in
Dimension - Bolt Size fraction 1/2
Dimension - D inch 3.88 in
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 205 mm
Dimension - Length Overall inch 8.07 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 1.60 in
Dimension - Pad Width inch 1.69 in
Dimension - Thread Size 1/2
Dimension - Z inch 1.50 in
Physical Attribute - Tongue Angle Straight

Electrical Ratings

Rating - KVA 35 kV
Rating - Minimum Voltage 600
Voltage - Maximum 35000

Conductor Related

Conductor - AL Str Size 700 kcmil;715 kcmil;750 kcmil
Conductor - AL Str Size Range 700 kcmil-750 kcmil
Conductor - Copper Str Size 700 kcmil;750 kcmil
Conductor - Copper Str Size Range 700 kcmil-750 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - Industry Standards Met UL 486A-486B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10

Resources/Downloads