text.skipToContent text.skipToNavigation

YBA29A

by Burndy 

Catalog ID: YBA29A

Al Break-Away HYLUG Comprsn Terminals, NEMA std, 250, 250 kcmil ( Al / Cu), 1/2" stud, 5.28" L, Red, 324 Index.

Product Details

General

UPC 781810463727
UPC 12 Digit 7818104637277

Dimensions

Dimension - B Length inch 1.45 in
Dimension - Pad Width inch 1.26 in

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - cULus N
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 12

Resources/Downloads

Customer Notices

Sales Drawings