HUBBELL
BUR_SKU_Bare
BUR_SKU_Bare

YF4/040UIL, Bare Ferrule For 4/0 AWG

Brand:

Burndy

Catalog ID:

YF4/040UIL

Wire ferrules are also known as cord end terminals or bootlace ferrules. These are electrical connectors used to terminate stranded wires. Uninsulated ferrules are designed to form neat end terminations to multi-strand cables or wires.

YF4/040UIL.

Product details

General

Application

For Use On Copper Conductor

Catalog Number

YF4/040UIL

Connector Type

End Termination

EU RoHS Indicator

Yes

Insulation

N

Material

Copper

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

FERRULES

Type

Bootlace Ferrule

UPC

621945621695

Dimensions

Dimension - D inch

0.69 in

Dimension - D1 inch

0.66 in

Dimension - D2 inch

0.80 in

Dimension - Length Overall inch

1.57 in

Conductor Related

Conductor - Copper Solid Size

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor Size

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

11600