HUBBELL
Image of YF2807UI YF2807UI, Bare Ferrule For 28 AWG
Image of YF2807UI YF2807UI, Bare Ferrule For 28 AWG
Discontinued

YF2807UI, Bare Ferrule For 28 AWG

Brand:

Burndy

Catalog ID:

YF2807UI

Bare Ferrule for Copper; Seamless Barrel; Accommodates: #28 AWG; Length: .28".

Product details

General

Catalog Number

YF2807UI

Connector Type

End Termination

Material

Copper

Type

Bootlace Ferrule

UPC

781810479254

UPC 12 Digit

7818104792544

Dimensions

Dimension - D inch

0.04 in

Dimension - D1 inch

0.03 in

Dimension - D2 inch

0.08 in

Dimension - Length Side A inch

0.28 in

Length

0.276 in

Width

0.079 in

Conductor Related

Conductor - Copper Solid Size

28 AWG

Conductor - Copper Str Size

28 AWG

Conductor Size

28 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000