HUBBELL
Image of YA30LNT38G1 YA30LNT38G1, Compression Terminal. 300 kcmil Cu, 1-Hole, 3/8" Stud, Narrow Tongue
Image of YA30LNT38G1 YA30LNT38G1, Compression Terminal. 300 kcmil Cu, 1-Hole, 3/8" Stud, Narrow Tongue
play

YA30LNT38G1, Compression Terminal. 300 kcmil Cu, 1-Hole, 3/8" Stud, Narrow Tongue

Brand:

Burndy

Catalog ID:

YA30LNT38G1

HYLUG™ Copper Compression Terminal; Narrow Tongue; Standard Barrel; 1-Hole with Inspection Window; Accommodates: 300 kcmil; Stud: 3/8".

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

Product details

General

Application

Wire Termination

Catalog Number

YA30LNT38G1

Color Code

White

Connector Type

STANDARD BARREL

Die Index

17

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

HYLUG™

UPC

781810163962

UPC 12 Digit

7818101639622

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

1.03 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

1.20 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Inside Diameter inch

0.65 in

Dimension - L Length Overall mm

75 mm

Dimension - Length Overall inch

2.97 in

Dimension - N inch

0.38 in

Dimension - Outside Diameter inch

0.81 in

Dimension - Pad Width inch

0.82 in

Dimension - Strip Length inch

1-1/8

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Thread Size

3/8

Dimension - Z (inch)

0.82 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

300 (91) Navy

Conductor - Copper Str Navy Size Range

300 (91) Navy

Conductor - Copper Str Size

300 KCMIL

Conductor - Copper Str Size Range

300 kcmil

Conductor - Material

COPPER

Conductor Size

300 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Resources and downloads

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video