BUR_YA8CLNT6_Image
BUR_YA8CLNT6_Image
play

Compression Terminal

Brand:

Burndy

Catalog ID:

YA8CLNT8

8 AWG CU, One Hole, #8 Standard Barrel, Inspection Window, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, RED Color Code, 49 Die Index.

Features: UL Listed 90 DEG C, 600 V - 35 KV, 45 DEG And 90 DEG Angles Are Available

Product details

General

Application
Wire Termination
Color Code
Red
Connector Type
STANDARD BARREL
Die Index
49
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUG™
Type
YA-L-NT
UPC
781810229002

Dimensions

Dimension - B Length fraction
7/16 in
Dimension - B Length inch
0.44 in
Dimension - Bolt Size fraction
#8
Dimension - Bolt Size inch
0.18
Dimension - D inch
0.47 in
Dimension - Hole Size fraction
#8
Dimension - Hole Size inch
0.18
Dimension - Hole Size mm
4.6 mm
Dimension - Inside Diameter inch
0.18 in
Dimension - L Length Overall mm
30 mm
Dimension - Length Overall inch
1.18 in
Dimension - N inch
0.22 in
Dimension - Outside Diameter inch
0.27 in
Dimension - Pad Width inch
0.33 in
Dimension - Strip Length inch
1/2
Dimension - Stud Size fraction
#8
Dimension - Stud Size inch
#8
Dimension - Z (inch)
0.25 in
Physical Attribute - Tongue Angle
Straight

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - Copper DLO Size
8 AWG
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Flex G Size
"8 AWG"
Conductor - Copper Flex H Size
"8 AWG"
Conductor - Copper Flex I Size
"8 AWG"
Conductor - Copper Flex K Size
"8 AWG"
Conductor - Copper Flex M Size
"8 AWG"
Conductor - Copper Solid Size
6 Sol-8 Sol
Conductor - Copper Str Compact Size
"8 AWG"
Conductor - Copper Str Navy Size
23
Conductor - Copper Str Size
"8 AWG"
Conductor - Copper Str Size Range
8 AWG
Conductor - Material
COPPER
Conductor Size
8 AWG
Conductor Type
CODE/FLEX
Wire Size
8 AWG

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
100

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings

Videos

play
HYDENT Compression Terminal Overview Video