HUBBELL
WBP_HXJ6BK_PRODIMAGE
WBP_HXJ6BK_PRODIMAGE
WBP_HXJ6B_IDC-Lacing_PRODIMAGE
WBP_HXJ6B_SideView_PRODIMAGE
+2
WBP_HXJ6B_feature_PRODIMAGE

Category 6 XCELERATOR™ Jack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HXJ6BK

XCELERATOR™ Category 6 modular jacks exceed all TIA component level parameters to provide 5GBASE-T application assurance. The innovative angled QuickLace™ termination towers provide ample room for lacing, accelerating the termination.

The NEXTSPEED® Category 6 system is designed to deliver headroom beyond 500MHz for dependable Multi-gigabit Ethernet applications. NEXTSPEED‘s extended bandwidth provides reliability with zero bit error rate performance for today’s high speed digital communications.

Quick-Lace Termination

Product details

General

Application

  • Up to 5GBASE-T, 802.3bt POE

Catalog Number

HXJ6BK

Color

Black

Construction Material - Main

Thermoplastic

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Contact Point Material

Beryllium Copper with Gold Over Plating

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Modular Jack

Material - Housing

High-impact thermoplastic (UL 94V-0)

Material - Mounting Hardware

Keystone

Mounting Type

Snap-fit

Operating Cycles

2000 Plug

Performance

TIA Cat 6 Component, Third Party Verified

Series

Cat 6 UTP

Size

0.86 (22) x 0.67 (‪17) x 1.29 (‪33)

Specifications

  • Housing - High impact thermoplastic (UL 94 V-0)
  • IDC Contact - Phosphor bronze with 100 micro-inch tin over nickel under plating
  • Nose Contact - Beryllium copper with precious metal plating with nickel under-plating

Style

RJ-45 Jack

Sub Brand

XCELERATOR™

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Type

Modular Jack

UPC

662620825328

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

RJ45 Jack to IDC Punch Down

Contact Resistance

100 Ohm

Withstand Voltage

1,000 Vac @ 60 Hz

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 6 component
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Number of Pieces in Package

1

Pallet Quantity

7800