HUBBELL
WBP_HJU6AEI_PRODIMAGE
WBP_HJU6AEI_PRODIMAGE

Category 6A Jack with Cobra-Lock™ Termination

Brand:

Hubbell Premise Wiring

Catalog ID:

HJU6AEI24

Ascent Category 6A is a tuned system of structured cabling components designed and balanced to work together to deliver Category 6A performance and headroom beyond 500MHz for 10GBASE-T assurance. Ascent 6A jacks incorporate Cobra-Lock™ termination which empowers installers to perform fast, repeatable, and reliable terminations.

  • Third Party Verified Category 6A Component
  • Cobra-Lock™ Termination Reduces Termination Time by Over 75%
  • Wires Secured Under Constant Compression
  • Easily Re-Terminate
  • Qualified to 150% of 802.3bt PoE Current Level

Cobra-Lock™ Termination

Product details

General

Application

Up to 10GBASE-T, 802.3bt POE

Catalog Number

HJU6AEI24

Color

Ivory

Construction Material - Main

Thermoplastic and Diecast Zinc

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Contact Point Material

Copper Alloy with Gold Over Plating

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Modular Jack with Cobra-Lock

Material - Housing

High-impact thermoplastic (UL 94V-0) and Diecast Zinc

Mounting Type

Snap-fit

Operating Cycles

750+ Plug & 25 Re-Termination Cycles

Performance

TIA Cat 6A Component, Third Party Verified

Series

Cat 6A UTP

Size

0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Specifications

  • Wire Compatibility: 24-22 AWG Solid
  • Plug Compatibility: RJ-11 to 45
  • Wire Compatibility: 24-22 AWG Solid

Style

RJ-45 Jack

Sub Brand

Cobra-Lock

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Type

Modular Jack with Cobra-Lock

UPC

662620663388

Dimensions

Dimensions

0.87 (22) x 0.67 (‪17) x 1.39 (‪35)

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

RJ45 Jack to Cobra-Lock

Withstand Voltage

1,000 Vac @ 60 Hz

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 6A component
  • UL 1863 - Communications-Circuit Accessory
  • IEC60512-99-002 POE Disconnection Endruance
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant

Logistics

Carton Quantity

15

Number of Pieces in Package

24

Resources and downloads