Brand:
Hubbell Premise Wiring
Catalog ID:
NSJUY
Quick-Lace Termination
Application
Catalog Number
Color
Construction Material - Main
Contact
Contact Point Material
Environmental Conditions
EU RoHS Indicator
Item Type
Material - Housing
Material - Mounting Hardware
Mounting Type
OEM Brand Name
Operating Cycles
Performance
Series
Size
Specifications
Style
Sub Brand
Temperature Rating
Type
UPC
Display Size
Connectivity
Contact Resistance
Insertion Loss
Withstand Voltage
Industry Standard(s)
Standards - RoHS Compliance Status
Carton Quantity
Number of Pieces in Package